![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/CM-586154-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Ceiling Support Bracket
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Ceiling Support Bracket
REF. CM586154
EAN.
3599075861540
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 65.5 mm |
---|---|
Width | 100 mm |
Height | 135 mm |
Diameter | 9 mm |
Thread size (metric) | 0 |
Model | Ceiling bracket |
Load bearing capacity | 1800 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION