![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-CEQ_P.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Central Hanger Bracket
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Central Hanger Bracket
REF. CM557304
EAN.
3599075573047
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 110 mm |
---|---|
Width | 30 mm |
Height | 58 mm |
Suitable for cable management system width | 50-50 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 120 N |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (1.4401) |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION