![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-CAT40_CF54_50_P_070803.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Channel Fixing Plate
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Channel Fixing Plate
REF. CM586194
EAN.
3599075861946
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
---|---|
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION