![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LCM-CB200-ext.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Compact Cantilever Arm 100mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Compact Cantilever Arm 100mm
REF. CM350814
EAN.
3414970650740
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 130.7 mm |
---|---|
Width | 40.9 mm |
Height | 71.4 mm |
Suitable for cable management system width | 50-100 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1150 N |
Suitable for circuit integrity | Yes |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (1.4401) |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION