![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LCM-CB200-ext.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Compact Cantilever Arm 300mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Compact Cantilever Arm 300mm
REF. CM350844
EAN.
3414970651013
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 334.7 mm |
---|---|
Width | 41.6 mm |
Height | 88.4 mm |
Suitable for cable management system width | 50-300 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1300 N |
Suitable for circuit integrity | Yes |
Material | Stainless steel |
---|---|
Material quality | Stainless steel 316 (1.4401) |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION