![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350894-WEB-R.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Compact Cantilever Arm 450mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Compact Cantilever Arm 450mm
REF. CM350894
EAN.
3414971929685
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 484.7 mm |
---|---|
Width | 37 mm |
Height | 136.3 mm |
Suitable for cable management system width | 50-450 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 2000 N |
Suitable for circuit integrity | Yes |
Material | Steel |
---|---|
Material quality | Stainless steel 316 (1.4401) |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION