![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/75/LCM-TXF35_cotes.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Cover 35mm x 3m Length
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Cover 35mm x 3m Length
REF. CM755104
EAN.
3599077551043
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 50 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | No |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Length | 3000 mm |
Type of fastening | Snapped on |
Suitable for circuit integrity | No |
Material | Stainless steel |
---|---|
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION