Acquia Team testing14 Skip to main content
Logo print

Cablofil 316L Stainless Steel Wire Cable Tray Cover 600mm x 2m Length

Cablofil Legrand

Cablofil 316L Stainless Steel Wire Cable Tray Cover 600mm x 2m Length

REF. CM646084 EAN. 3599076460841
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover width 600 mm
Material thickness 0.75 mm
Suitable for cable tray No
Suitable for wire mesh tray Yes
Suitable for cable ladder No
Length 2000 mm
Type of fastening Cover clamp
Suitable for circuit integrity No
Material Stainless steel
Stainless steel, pickled Yes
Material quality Other
Surface protection Other
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Technical Sheet
FT0122-CABLO-02.pdf pdf (0.48 Mo)
Technical Sheet
FT0122-LCM-02.pdf pdf (0.87 Mo)
1 document
Catalogue page

5th July 2024.9