![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/92/LCM-COT_CF54_P_070806_PATTESPLIEES.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Divider 48mm x 3m Length
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Divider 48mm x 3m Length
REF. CM923024
EAN.
3599079230243
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 48 mm |
---|---|
Length | 3000 mm |
Model | L-profile |
Mounting perforation | Yes |
Type of fastening | Screwable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION