![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/92/LCM-COT_J_CF54_P.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Divider Connector
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Divider Connector
REF. CM923054
EAN.
3599079230540
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Other |
---|---|
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for rising ladder | No |
Type of fastening | Screw mounting |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION