![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558054-WEB-L.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Hold Down Clamp Plate
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Hold Down Clamp Plate
REF. CM558054
EAN.
3599075580540
Price on request
Product available in
25 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 58.5 mm |
---|---|
Width | 50 mm |
Height | 3.5 mm |
Diameter | 8.5 mm |
Thread size (metric) | 8 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION