Cablofil 316L Stainless Steel Wire Cable Tray Joint Strip 1100mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Joint Strip 1100mm
REF. CM558204
EAN.
3599079923886
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1100 mm |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
---|---|
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION