![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/LCM-ED275_BTRCC_VERTICAL_P_070824.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Joint Strip 275mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Joint Strip 275mm
REF. CM558224
EAN.
3599075582247
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 50-600 mm |
Suitable for cable management system height | 50-50 mm |
Length | 275 mm |
Suitable for circuit integrity | No |
---|---|
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Colour | Stainless steel |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION