![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-CSN.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Profile Cantilever Arm 200mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Profile Cantilever Arm 200mm
REF. CM556124
EAN.
3599075561242
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 278 mm |
---|---|
Width | 32 mm |
Height | 170 mm |
Suitable for cable management system width | 100-200 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 850 N |
Suitable for circuit integrity | Yes |
---|---|
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION