![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/80/CM-801204-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Shouldered Hexagon Nut M6
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Shouldered Hexagon Nut M6
REF. CM801204
EAN.
3599078012048
Price on request
Product available in
100 piece
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Stainless steel |
---|---|
Material quality | Other |
Surface protection | Untreated |
Thread size (metric) | 6 |
Thread size (imperial) | Other |
---|---|
Wrench width | 10 mm |
Height | 6 mm |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION