![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/34/348531-LEGRAND-1000.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Stand-Off Bracket 50mm x 100mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Stand-Off Bracket 50mm x 100mm
REF. CM348531
EAN.
8009561384071
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 105-105 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwless |
Load bearing capacity | 1500 N |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Documents
3 documents
Technical Sheet
Technical guide
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION