Acquia Team testing14 Skip to main content
Logo print

Cablofil 316L Stainless Steel Wire Cable Tray Support Rail 1m

Cablofil Legrand

Cablofil 316L Stainless Steel Wire Cable Tray Support Rail 1m

REF. CM013014 EAN. 3599070130146
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 994 mm
Width 68 mm
Height 25 mm
Slit width 25 mm
Material thickness 1.5 mm
Profile shape S-profile
Model Singular profile
Type of perforation Back perforated
Hole width 8.5 mm
With toothing No
Snap-off No
Load bearing capacity 1 kN
Suitable for circuit integrity No
Material Stainless steel
Material quality Other
Surface protection Other
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Technical Sheet
FT0101-01_CABLO_316L.pdf pdf (0.53 Mo)
1 document
Catalogue page

5th July 2024.9