![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LCM-RCSN_CF54_P_070806.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Support Rail 400mm
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Support Rail 400mm
REF. CM013404
EAN.
3599070134045
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 394 mm |
---|---|
Width | 68 mm |
Height | 25 mm |
Slit width | 25 mm |
Material thickness | 1.5 mm |
Profile shape | S-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 8.5 mm |
With toothing | No |
Snap-off | No |
---|---|
Load bearing capacity | 1 kN |
Suitable for circuit integrity | No |
Material | Stainless steel |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical guide
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION