![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350583-WEB-L.jpg)
Cablofil 316L Stainless Steel Wire Cable Tray Suspension Hook
Cablofil
Legrand
Cablofil 316L Stainless Steel Wire Cable Tray Suspension Hook
REF. CM350583
EAN.
3414971194465
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 45.8 mm |
---|---|
Width | 40 mm |
Height | 34.3 mm |
Diameter | 11.7 mm |
Thread size (metric) | 12 |
Model | Supporting profile |
Load bearing capacity | 1000 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | Yes |
Material quality | Other |
Surface protection | Other |
Colour | Stainless steel |
Documents
4 documents
Technical Sheet
Technical Sheet
Technical guide
Instruction manual
1 document
Catalogue page
SELECT AN ACTION