![](https://assets.legrand.com/pim/PHOTOS-WEB/CM-942942-WEB-R.jpg)
Cablofil Electro Zinc Plated Steel Wire Cable Tray Radius Support 150mm
Cablofil
Legrand
Cablofil Electro Zinc Plated Steel Wire Cable Tray Radius Support 150mm
REF. CM942942
EAN.
3599079923602
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 100-600 mm |
Suitable for cable management system height | 50-50 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
White Book
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION