Acquia Team testing14 Skip to main content
Logo print

Cablofil Electro Zinc Steel Wire Cable Tray 150mm x 54mm x 3m Length

Cablofil Legrand

Cablofil Electro Zinc Steel Wire Cable Tray 150mm x 54mm x 3m Length

REF. CM000081 EAN. 3599070000814
Discount family : C20A
£32.21 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Profile shape U-shape
Width 150 mm
Height 54 mm
Length 3000 mm
Useful cross section 7713 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity Yes
Material Steel
Material quality Other
Surface protection Galvanic/electrolytic zinc plated
Colour Zinc
Weight 1.04277804 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documents

1 document
Technical Sheet
FT0052-03.pdf pdf (8.38 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9