![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/00/CM-000401-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 54mm x 3m Length
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray 600mm x 54mm x 3m Length
REF. CM000401
EAN.
3599070004010
Discount family : C20A
£108.50
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 600 mm |
Height | 54 mm |
Length | 3000 mm |
Useful cross section | 30633 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Colour | Zinc |
Weight | 3.89965416 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION