Cablofil Electro Zinc Steel Wire Cable Tray Adjustable Beam Clamp 400mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Adjustable Beam Clamp 400mm
REF. CM559201
EAN.
3599075592017
Discount family : C20C
£38.28
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | With rail |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 0 |
---|---|
Suitable for flange thickness | 1-11 mm |
Tube/cable diameter | 0-0 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION