![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/55/LCM-EF11_IPN_P_070824.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Adjustable Beam Clamp 600mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Adjustable Beam Clamp 600mm
REF. CM559211
EAN.
3599075592116
Discount family : C20C
£65.54
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | With rail |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 0 |
---|---|
Suitable for flange thickness | 1-15 mm |
Tube/cable diameter | 0-0 mm |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION