![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/55/CM-558320-1000.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Bend Connector for Tray Widths 300mm to 600mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Bend Connector for Tray Widths 300mm to 600mm
REF. CM558320
EAN.
3599075583206
Discount family : C20C
£1.68
/
1 piece
Product available in
25 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner connector |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 300-600 mm |
Suitable for cable management system height | 50-50 mm |
Length | 26.9 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION