![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/80/CM-801011-WEB-F.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Coach Bolt M6 x 20mm with Shouldered Hexagon Nut
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Coach Bolt M6 x 20mm with Shouldered Hexagon Nut
REF. CM801011
EAN.
3599078010112
Discount family : C20C
£0.17
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
---|---|
Length to bottom side head | 20 mm |
With nut | Yes |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION