Acquia Team testing14 Skip to main content
Logo print

Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 100mm x 105mm x 3m Length

Cablofil Legrand

Cablofil Electro Zinc Steel Wire Cable Tray Heavy Duty 100mm x 105mm x 3m Length

REF. CM450621 EAN. 3599074506213
Price on request
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Profile shape U-shape
Width 100 mm
Height 105 mm
Length 3000 mm
Useful cross section 10500 mm²
Integrated partition None
Model Without connector
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Galvanic/electrolytic zinc plated
Colour Zinc
Weight 2.1434609 kg/m
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C

Documents

2 documents
Technical Sheet
FT0407_LCM_EZ-01.pdf pdf (0.78 Mo)
Technical Sheet
FT0407_CABLO_EZ-01.pdf pdf (0.76 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9