Acquia Team testing14 Skip to main content
Logo print

Cablofil Electro Zinc Steel Wire Cable Tray Joint Strip 1100mm

Cablofil Legrand

Cablofil Electro Zinc Steel Wire Cable Tray Joint Strip 1100mm

REF. CM558201 EAN. 3599079923848
Discount family : C20C
£8.86 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 1100 mm
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Galvanic/electrolytic zinc plated
Colour Zinc
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9