![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/84/LCM-PA_CF54_P_070809.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Radius Support 54mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Radius Support 54mm
REF. CM840111
EAN.
3599078401118
Discount family : C20C
£26.58
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 100-600 mm |
Suitable for cable management system height | 50-50 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
White Book
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION