![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-586830.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Rod Sheath 150mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Rod Sheath 150mm
REF. CM586830
EAN.
3599079931522
Discount family : C20C
£24.27
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
---|---|
Colour | Zinc |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION