![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-586810.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Rod Sheath 50mm
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Rod Sheath 50mm
REF. CM586810
EAN.
3599079931485
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
---|---|
Colour | Zinc |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION