![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/80/LCM-EEC6_P_070802.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Shouldered Hexagon Nut M8
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Shouldered Hexagon Nut M8
REF. CM801211
EAN.
3599078012116
Discount family : C20C
£0.13
/
1 piece
Product available in
100 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 8 |
Thread size (imperial) | Other |
---|---|
Wrench width | 13 mm |
Height | 8 mm |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION