![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-SAS_CF30_P_070803.jpg)
Cablofil Electro Zinc Steel Wire Cable Tray Suspension Hanger
Cablofil
Legrand
Cablofil Electro Zinc Steel Wire Cable Tray Suspension Hanger
REF. CM586031
EAN.
3599075860314
Discount family : C20C
£3.05
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 140 mm |
---|---|
Width | 20 mm |
Height | 9.5 mm |
Diameter | 0 mm |
Thread size (metric) | 8 |
Model | Supporting profile |
Load bearing capacity | 600 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION