![](https://assets.legrand.com/pim/PHOTOS-WEB/CM-001043-WEB-R.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 600mm x 150mm x 3m Length
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray 600mm x 150mm x 3m Length
REF. CM001043
EAN.
3599079923589
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 600 mm |
Height | 150 mm |
Length | 3000 mm |
Useful cross section | 90633 mm² |
Integrated partition | None |
Model | Without connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Weight | 4.92965835 kg/m |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION