Acquia Team testing14 Skip to main content
Logo print

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Ceiling Support Bracket

Cablofil Legrand

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Ceiling Support Bracket

REF. CM586153 EAN. 3599075861533
Discount family : C20D
£15.19 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 65.5 mm
Width 100 mm
Height 135 mm
Diameter 9 mm
Thread size (metric) 0
Model Ceiling bracket
Load bearing capacity 1800 N
Hinging No
Adjustable No
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Zinc

Documents

1 document
Technical Sheet
FT0492_CABLO_GC.pdf pdf (0.12 Mo)
1 document
Catalogue page

5th July 2024.9