Cablofil Hot Dip Galvanised Steel Wire Cable Tray Mini 35mm x 35mm x 3m Length
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Mini 35mm x 35mm x 3m Length
REF. CM755003
EAN.
3599077550039
Discount family : C20D
£38.82
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Profile shape | U-shape |
---|---|
Width | 35 mm |
Height | 35 mm |
Length | 3000 mm |
Useful cross section | 1225 mm² |
Integrated partition | None |
Model | Without connector |
Type of connector | Screwed |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Zinc |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION