Acquia Team testing14 Skip to main content
Logo print

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Profile Cantilever Arm 100mm

Cablofil Legrand

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Profile Cantilever Arm 100mm

REF. CM556103 EAN. 3599075561037
Discount family : C20D
£10.89 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 178 mm
Width 32 mm
Height 170 mm
Suitable for cable management system width 100-100 mm
Model Wall bracket
Angle 90-90 °
Safe working load according to IEC 61537 1300 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Technical Sheet
FT0099_CABLO.pdf pdf (1.02 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00559-V02.01-EN.pdf pdf (0.86 Mo)

5th July 2024.9