![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-UC50_CF54_P_070801.jpg)
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Support Cradle 50mm
Cablofil
Legrand
Cablofil Hot Dip Galvanised Steel Wire Cable Tray Support Cradle 50mm
REF. CM586043
EAN.
3599075860437
Discount family : C20D
£5.34
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 50-50 mm |
---|---|
Model | Face out bracket (C-bracket) |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Tray mounting | Screwable |
Load bearing capacity | 120 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION