Acquia Team testing14 Skip to main content
Logo print

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Vertical Mounting Bracket

Cablofil Legrand

Cablofil Hot Dip Galvanised Steel Wire Cable Tray Vertical Mounting Bracket

REF. CM586073 EAN. 3599075860734
Discount family : C20D
£14.59 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 200 mm
Width 30 mm
Height 60 mm
Diameter 13 mm
Thread size (metric) 0
Model Supporting profile
Load bearing capacity 1000 N
Hinging No
Adjustable No
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Zinc

Documents

1 document
Technical Sheet
FT0083_CABLO_GC.pdf pdf (0.04 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile
LGRP-00559-V02.01-EN.pdf pdf (0.86 Mo)

5th July 2024.9