![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/58/LCM-FTX_TXF35_P_070806.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Base Fixing Plate
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Base Fixing Plate
REF. CM586180
EAN.
3599075861809
Discount family : C20C
£1.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system height | 100-100 mm |
---|---|
Model | Other |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwable |
Load bearing capacity | 500 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION