![](https://assets.legrand.com/pim/PHOTOS-WEB/CABLOFIL/58/LCM-COTFIL_CF54_P_071009_bend.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 44mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Bend Divider 44mm
REF. CM586721
EAN.
3599075867214
Discount family : C20C
£5.35
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Partition height | 44 mm |
---|---|
Length | 118 mm |
Model | L-profile |
Mounting perforation | No |
Type of fastening | Screwless |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION