![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-SF100_CF54_P_070802.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Hanger 100mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Hanger 100mm
REF. CM586100
EAN.
3599075861007
Discount family : C20C
£14.86
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 125 mm |
---|---|
Width | 60 mm |
Height | 133.8 mm |
Diameter | 21 mm |
Thread size (metric) | 0 |
Model | Ceiling bracket |
Load bearing capacity | 2500 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
1 document
Technical Sheet
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION