Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Central Hanger 50mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Central Hanger 50mm

REF. CM586140 EAN. 3599075861403
Discount family : C20C
£8.25 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 73 mm
Width 50 mm
Height 135 mm
Diameter 21 mm
Thread size (metric) 0
Model Ceiling bracket
Load bearing capacity 2500 N
Hinging No
Adjustable No
Suitable for circuit integrity Yes
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Colour Zinc

Documents

1 document
Technical Sheet
FT0296-CABLO-SF50.pdf pdf (0.11 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9