Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Central Rod Hanger 300mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Central Rod Hanger 300mm

REF. CM586300 EAN. 3599075863001
Discount family : C20C
£13.98 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 294 mm
Width 61 mm
Height 26.3 mm
Diameter 0 mm
Thread size (metric) 12
Model Ceiling bracket
Load bearing capacity 1600 N
Hinging No
Adjustable No
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Colour Zinc

Documents

1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9