![](https://assets.legrand.com/pim/PHOTOS-WEB/CM-586450-WEB-L.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Rod Hanger 450mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Rod Hanger 450mm
REF. CM586450
EAN.
3599075864503
Discount family : C20C
£17.49
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 444 mm |
---|---|
Width | 68.1 mm |
Height | 26.3 mm |
Diameter | 12.7 mm |
Thread size (metric) | 12 |
Model | Ceiling bracket |
Load bearing capacity | 1300 N |
Hinging | No |
Adjustable | No |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION