![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/58/LCM-SCF_PFSCF_TF_CF54_P_070725.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Rod Hanger Ceiling Plate
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Central Rod Hanger Ceiling Plate
REF. CM586210
EAN.
3599075862103
Discount family : C20C
£8.88
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | U-profile |
---|---|
Suitable for ceiling mounting | Yes |
Suitable for bracket mounting | Yes |
Model | Screw head plate |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Zinc |
Documents
1 document
Catalogue page
1 document
Product Environmental Profile
SELECT AN ACTION