Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Channel Fixing Bracket

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Channel Fixing Bracket

REF. CM586190 EAN. 3599075861908
Discount family : C20C
£2.79 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Colour Zinc

Documents

1 document
Technical Sheet
FT0433-01_CABLO.pdf pdf (0.53 Mo)
1 document
Catalogue page
1 document
Product Environmental Profile

5th July 2024.9