![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LCM-CB200-ext.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Compact Cantilever Arm 400mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Compact Cantilever Arm 400mm
REF. CM350850
EAN.
3414970651044
Discount family : C20C
£11.67
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 434.7 mm |
---|---|
Width | 41.6 mm |
Height | 102 mm |
Suitable for cable management system width | 50-400 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 1400 N |
Suitable for circuit integrity | Yes |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Technical Sheet
1 document
Catalogue page
SELECT AN ACTION