![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/35/LG-350895-WEB-R.jpg)
Cablofil Pre-Galvanised Steel Wire Cable Tray Compact Cantilever Arm 450mm
Cablofil
Legrand
Cablofil Pre-Galvanised Steel Wire Cable Tray Compact Cantilever Arm 450mm
REF. CM350895
EAN.
3414971929692
Discount family : C20C
£13.13
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 484.7 mm |
---|---|
Width | 37 mm |
Height | 136.3 mm |
Suitable for cable management system width | 50-450 mm |
Model | Wall bracket |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 2000 N |
Suitable for circuit integrity | Yes |
Material | Stainless steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Zinc |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Technical Sheet
Technical guide
1 document
Catalogue page
SELECT AN ACTION