Acquia Team testing14 Skip to main content
Logo print

Cablofil Pre-Galvanised Steel Wire Cable Tray Compact Cantilever Arm 500mm

Cablofil Legrand

Cablofil Pre-Galvanised Steel Wire Cable Tray Compact Cantilever Arm 500mm

REF. CM350860 EAN. 3414970912022
Discount family : C20C
£24.96 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 534.7 mm
Width 37 mm
Height 136.9 mm
Suitable for cable management system width 50-500 mm
Model Wall bracket
Angle 90-90 °
Safe working load according to IEC 61537 2000 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Colour Zinc
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Technical guide
Technical Sheet
FT0809-04_LCM_CABLO.pdf pdf (1.86 Mo)
1 document
Catalogue page

5th July 2024.9